
Brand: Bell
Catalog ID: 5340-0
Catalog Number
5340-0
Color
Gray
Construction
Metallic
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Material Type
Metallic
Number of Gang(s)
2-Gang
Number Of Outlets
7
Thread Size
1/2 in
Type
2-Gang
UPC
050169534007
Actual Depth
2.25 in
Cubic Capacity
30.2 cu.in
Depth
2.25 in
Height
4.5 in
Package Height
4.5 in
Package Length
2.25 in
Package Weight
1.063 lb
Package Width
4.5 in
Thread Size
1/2 in
Width
4.5 in
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Nema Rating
NEMA 3R
Number of Gang(s)
2-Gang
Number Of Outlets
7
Carton Quantity
12
Packaging Type
Shrinkwrap
Pallet Quantity
864
Standard Package
12