
Brand: Bell
Catalog ID: 5333-0
Catalog Number
5333-0
Color
Gray
Construction
Metallic
EU RoHS Indicator
Yes
Material
Aluminum
Material Type
Metallic
Number of Gang(s)
2-Gang
Number Of Outlets
3
Thread Size
1/2 in
Type
2-Gang
UPC
050169533307
Actual Depth
2.25 in
Cubic Capacity
32 cu.in
Depth
2.25 in
Height
4.5 in
Package Height
4.5 in
Package Length
2.25 in
Package Weight
0.917 lb
Package Width
4.5 in
Thread Size
1/2 in
Width
4.5 in
Certified Listed
EU RoHS Indicator
Yes
Nema Rating
NEMA 3R
Number of Gang(s)
2-Gang
Number Of Outlets
3
Carton Quantity
12
Packaging Type
Shrinkwrap
Pallet Quantity
864
Standard Package
12