2-Gang Weatherproof Box, Three 3/4 in. Threaded Outlets, Gray
Image of 5341-0 2-Gang Weatherproof Box, Three 3/4 in. Threaded Outlets, Gray
Image of 5341-0 2-Gang Weatherproof Box, Three 3/4 in. Threaded Outlets, Gray
play
360 View
Image of 5341-0 2-Gang Weatherproof Box, Three 3/4 in. Threaded Outlets, Gray
+2
Image of 5341-0 2-Gang Weatherproof Box, Three 3/4 in. Threaded Outlets, Gray

2-Gang Weatherproof Box, Three 3/4 in. Threaded Outlets, Gray

Brand: Bell

Catalog ID: 5341-0

2-Gang Weatherproof Box, Three 3/4 in. Threaded Outlets, Gray

  • Rugged die-cast aluminum construction
  • State-of-the-art powder coat finish providess maximum weatherability and scratch resistance
  • Eight box mounting options with detachable lugs
  • Includes two 3/4 in. closure plugs
  • Internal hub threads comply with NEMA requirements and will accept all threaded fittings and threaded conduit
  • Ground screw installed
  • Multi-lingual instructions in each package

General

Catalog Number

5341-0

Color

Gray

Construction

Metallic

EU RoHS Indicator

Material

Aluminum

Material Type

Metallic

Number of Gang(s)

2-Gang

Number Of Outlets

3

Product Family

Metallic Two-Gang Boxes

Product Type

Weatherproof Boxes & Extensions

Thread Size

3/4 in

Type

2-Gang

UPC

050169534106

Dimensions

Actual Depth

2.25 in

Cubic Capacity

32 cu.in

Depth

2.25 in

Height

4.5 in

Package Height

4.5 in

Package Length

2.25 in

Package Weight

0.892 lb

Package Width

4.5 in

Thread Size

3/4 in

Width

4.5 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Nema Rating

NEMA 3R

Configuration

Number of Gang(s)

2-Gang

Number Of Outlets

3

Logistics

Carton Quantity

12

Packaging Type

Shrinkwrap

Pallet Quantity

864

Standard Package

12