Image of 5175-0 2-Gang Weatherproof Cover, Blank, Gray
Image of 5175-0 2-Gang Weatherproof Cover, Blank, Gray
play
360 View
Image of 5175-0 2-Gang Weatherproof Cover, Blank, Gray
+2
Image of 5175-0 2-Gang Weatherproof Cover, Blank, Gray

2-Gang Weatherproof Cover, Blank, Gray

Brand: Bell

Catalog ID: 5175-0

2-Gang Weatherproof Cover, Blank, Gray

  • Stamped steel construction
  • State-of-the-art powdercoat finish provides maximum weatherability and scratch resistance
  • Installation hardware, gasket and multilingual instructions are included
  • Vertical mount
  • NEMA 3R rated

General

Application

Flat

Catalog Number

5175-0

Color

Gray

Construction

Metallic

Cover Type

Blank/Flat

EU RoHS Indicator

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical; Device Mount

Number of Gang(s)

2-Gang

Product Family

Metallic Blank Covers

Product Type

Weatherproof Covers

Type

Cover

UPC

050169517505

Dimensions

Actual Depth

0.125 in

Cubic Capacity

6.0543 cu.in

Depth

0.28 in

Height

4.65 in

Package Height

4.5 in

Package Length

0.125 in

Package Weight

0.282 lb

Package Width

4.5 in

Width

4.65 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical; Device Mount

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Packaging Type

Shrinkwrap

Pallet Quantity

3600

Standard Package

25