2-Gang Weatherproof Cover, Two Duplex, Gray, Carded
Image of 5148-5 2-Gang Weatherproof Cover, Two Duplex, Gray, Carded
Image of 5148-5 2-Gang Weatherproof Cover, Two Duplex, Gray, Carded
play
3D View
play
360 View
Image of 5148-5 2-Gang Weatherproof Cover, Two Duplex, Gray, Carded

2-Gang Weatherproof Cover, Two Duplex, Gray, Carded

Brand: Bell

Catalog ID: 5148-5

2-Gang Weatherproof Cover, Two Duplex, Gray, Carded

  • Rugged metallic construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Installation hardware, gasket, and multilingual instructions are included
  • 2 Duplex
  • Vertical mount

General

Application

Switch Cover

Catalog Number

5148-5

Color

Gray

Construction

Metallic

Cover Type

Flip/Snap

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical; Device Mount

Number of Gang(s)

2-Gang

Product Family

Metallic Device Covers

Product Type

Weatherproof Covers

Type

Cover

UPC

050169514856

Dimensions

Actual Depth

1 in

Cubic Capacity

20.529961 cu.in

Depth

1 in

Height

4.531 in

Package Height

4.531 in

Package Length

1 in

Package Weight

0.49 lb

Package Width

4.531 in

Width

4.531 in

Certifications And Compliance

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical; Device Mount

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

4

Packaging Type

Blistercard

Pallet Quantity

768

Standard Package

4