2-Gang Weatherproof Deep Box, Five 1 in. Threaded Outlets, Gray
Image of DD5100XS 2-Gang Weatherproof Deep Box, Five 1 in. Threaded Outlets, Gray

2-Gang Weatherproof Deep Box, Five 1 in. Threaded Outlets, Gray

Brand: TayMac

Catalog ID: DD5100XS

2-Gang Weatherproof Box, Five 1 in. Outlets, Side Lug, Gray

The DD Series of 2-Gang deep depth outlet boxes are made of superior commercial quality die-cast metal construction with a premium powder coat finish. The DD Series of outlet boxes are available in five (5) 3/4 inch or one (1) inch hole configurations. The outlet boxes are listed with UL and are NEC Compliant.

General

Catalog Number

DD5100XS

Color

Gray

Construction

Metallic

Material

Cast Metal

Material Type

Metallic

Number of Gang(s)

2-Gang

Number Of Outlets

Five

Thread Size

1 in

Type

2-gang, deep

UPC

092326113182

Dimensions

Cubic Capacity

56.45822 cu.in

Depth

2.68 in

Height

4.55 in

Package Height

4.55 in

Package Length

2.68 in

Package Weight

1.202 lb

Package Width

4.63 in

Thread Size

1 in

Width

4.63 in

Certifications And Compliance

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Number of Gang(s)

2-Gang

Number Of Outlets

Five

Logistics

Carton Quantity

6

Packaging Type

Shrinkwrap

Pallet Quantity

810