3-7/8 in. Round Brass Floor Box Cover with Threaded 1 in. Combination Plug
Image of 6285 3-7/8 in. Round Brass Floor Box Cover with Threaded 1 in. Combination Plug

3-7/8 in. Round Brass Floor Box Cover with Threaded 1 in. Combination Plug

Brand: Raco

Catalog ID: 6285

3-7/8 in. Round Brass Floor Box Cover with Threaded 1 in. Combination Plug

General

Application

  • Carpet
  • Tile

Catalog Number

6285

Color

Brass

Cover Shape

Round

Cover Type

Round

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Paintable/Stainable

No

Type

Covers

UPC

050169062852

Dimensions

Dimensions

3.87 in x 3.87 in x 0.31 in

Height

0.31 in

Length

3.87 in

Weight

1.06 lb

Width

3.87 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514A

Logistics

Carton Quantity

40

Minimum Pack Quantity

1

Pallet Quantity

5760