

Brand: Raco
Catalog ID: 6294
Application
Carpet
Catalog Number
6294
Color
Brass
Cover Shape
Rectangle
Cover Type
Rectangle
EU RoHS Indicator
Material
Steel
Number of Gang(s)
3-Gang
Product Family
Concrete Floor Boxes
Product Type
Floor Boxes
Size
3-Gang
Type
Flanges
UPC
050169062944
Dimensions
11.34 in x 6 in x 0.47 in
Height
0.47 in
Length
11.34 in
Size
3-Gang
Weight
1.83 lb
Width
6 in
Certified Listed
UL Listed
EU RoHS Indicator
Number of Gang(s)
3-Gang
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
900