3-Gang, Rectangular Cast Iron Box, Deep, Fully Adjustable, Brass Top
Image of B433361 3-Gang, Rectangular Cast Iron Box, Deep, Fully Adjustable, Brass Top
Discontinued

3-Gang, Rectangular Cast Iron Box, Deep, Fully Adjustable, Brass Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: B433361

Flush Concrete Floor Box Series, 3-Gang, Rectangular Cast Iron Box, Deep, Fully Adjustable, Brass Top

Fully Adjustable; Cast Iron Box; Threaded Hubs

General

Application

Multi Service In-Floor Delivery Systems

Application - For Use On

Concrete

Catalog Number

B433361

Color

Brass Flange

EU RoHS Indicator

No

Finish Type

Knockouts

Material

Cast Iron

Mounting Method

Cast Into Concrete

Number of Gang(s)

3-Gang

Size

3-Gang

Specifications

  • Capacity Per Gang - 34.8 cu. in. (570.3 cm3)
  • Collar Material - Brass
  • Min. Depth of Pour - 3.75" (95.3)

Type

3-Gang Deep Rectangular Cast Iron Box

UPC

783585103303

Dimensions

Dimensions

4.9 in x 11.41 in x 3.38 in

Height

3.38 in

Length

4.9 in

Size

3-Gang

Width

11.41 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Knockouts

Mounting Method

Cast Into Concrete

Number of Gang(s)

3-Gang