Image of B2423 3-Gang, Rectangular, Galvanized Stamped Steel Box, Shallow, Fully Adjustable, Brass Top
Image of B2423 3-Gang, Rectangular, Galvanized Stamped Steel Box, Shallow, Fully Adjustable, Brass Top

3-Gang, Rectangular, Galvanized Stamped Steel Box, Shallow, Fully Adjustable, Brass Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: B2423

Flush Concrete Floor Box Series, 3-Gang, Rectangular, Galvanized Stamped Steel Box, Shallow, Fully Adjustable, Brass Top

Fully Adjustable, PreGalvanized Stamped Steel Box; Concentric Knock-Outs

Product details

General

Application

  • Multi Service In-Floor Delivery Systems

Application - For Use On

Concrete

Catalog Number

B2423

Color

Brass Flange

Construction

Fabricated

EU RoHS Indicator

No

Knockouts

8)1/2",8) 3/4", 6)3/4"-1 1/4"

Material

Galvanized Stamped Steel

Mounting Method

Cast Into Concrete

Number of Gang(s)

3-Gang

Series

Flush Rectangular - B24 Series

Size

3-Gang

Specifications

  • Collar Material - Brass
  • Cubic Capacity - 34.0 cu. in. (557.2 cm3)
  • Min. Depth of Pour - 2.75" (69.9)
  • Size - 3-Gang

Type

3-Gang Shallow Rectangular Galvanized Stamped Steel Box

UPC

783585100265

Dimensions

Dimensions

4.81 in x 12.5 in x 2.74 in

Height

2.74 in

Length

4.81 in

Width

12.5 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514

Resources and downloads