
Brand: Bell
Catalog ID: 5390-0
Catalog Number
5390-0
Color
Gray
Construction
Metallic
EU RoHS Indicator
Material
Aluminum
Material Type
Metallic
Number of Gang(s)
3-Gang
Number Of Outlets
7
Thread Size
3/4 in
Type
3-gang, deep
UPC
050169539002
Actual Depth
2.781 in
Cubic Capacity
55 cu.in
Depth
2.781 in
Height
4.5 in
Package Height
6.125 in
Package Length
8.1875 in
Package Weight
1.67 lb
Package Width
4.375 in
Thread Size
3/4 in
Weight
1.43 lb
Width
6.375 in
Certified Listed
EU RoHS Indicator
Nema Rating
NEMA 3R
Number of Gang(s)
3-Gang
Number Of Outlets
7
Carton Quantity
1
Packaging Type
Shrinkwrap
Pallet Quantity
294
Standard Package
1