

Brand: Raco
Catalog ID: 4803-4

Catalog Number
4803-4
Color
Blue
Color Code
Blue
Conduit Type
Liquidtight
Connector Type
Strain-Relief
Environmental Conditions
Wet Location
Fitting Type
Connectors
Material
Aluminum
Product Family
Liquidtight
Product Type
Commercial Fittings
UPC
050169480342
Dimensions
2.05 in x 1.13 in x 1.13 in
Form Size
2 in
Height
1.13 in
Length
2.05 in
Trade Size
3/4 in
Weight
0.121 lb
Width
1.13 in
Cable Range
0.375 - 0.500 in
Certified Listed
Environmental Conditions
Wet Location
Hazardous Rating(s)
Industry Standard(s)
UL 514B
Connector Type
Strain-Relief
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7600