3/4 In. NPT Metallic Gray Weatherproof Closure Plug, 4-Pack
Image of 5270-0 3/4 In. NPT Metallic Gray Weatherproof Closure Plug, 4-Pack
Image of 5270-0 3/4 In. NPT Metallic Gray Weatherproof Closure Plug, 4-Pack
play
360 View
Image of 5270-0 3/4 In. NPT Metallic Gray Weatherproof Closure Plug, 4-Pack

3/4 In. NPT Metallic Gray Weatherproof Closure Plug, 4-Pack

Brand: Bell

Catalog ID: 5270-0

Weatherproof Closure Plug, 3/4 in. NPT, Gray, 75 Polybags of 4

  • Die cast zinc construction
  • 3/4 in. NPT thread
  • 4 plugs per bag, 75 bags total
  • * Order in standard package bag quantities only - not per piece

General

Accessory Type

Weatherproof box/cover

Catalog Number

5270-0

Color

Gray

Construction

Metallic

Material

Die Cast Zinc

Product Family

Box Accessories

Product Type

Weatherproof Boxes & Extensions

Type

Closure Plugs

UPC

050169527009

Dimensions

Cubic Capacity

0.295829 cu.in

Depth

0.29 in

Height

1.01 in

Package Height

3 in

Package Length

0.313 in

Package Weight

0.074 lb

Package Width

3 in

Width

1.01 in

Certifications And Compliance

Certified Listed

  • cULus Listed
  • UL Listed

Logistics

Carton Quantity

75

Packaging Type

Polybag

Pallet Quantity

13500

Standard Package

75