Image of 370SA 370SA - 1" Stamp Aluminum Duraloy 7 Conduit Cover
*Representative image
Image of 370SA 370SA - 1" Stamp Aluminum Duraloy 7 Conduit Cover

370SA - 1" Stamp Aluminum Duraloy 7 Conduit Cover

Brand: Killark

Catalog ID: 370SA

1" Stamp Aluminum Duraloy 7 Conduit Cover

  • Stamped aluminum
  • Natural finish
  • Gasketed 316 stainless steel screws

Aluminum. 316 stainless steel screws. Natural finish.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

370SA

Color

Silver

Cover Type

Stamped

EU RoHS Indicator

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

Duraloy 7 Series

Type

Conduit Body Cover

UPC

783936080819

Dimensions

Diameter - Outside

1.69 in

Dimensions

5 in x 2 in x 1 in

Gross Weight with Packaging

0.12

Height

1 in

Hub Size

1"

Length

5 in

Weight

0.12 lb

Width

2 in

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

20