4-11/16 in. Square Extension Ring, 1-1/2 in. Deep, Drawn, Cat. 250
Image of 250 4-11/16 in. Square Extension Ring, 1-1/2 in. Deep, Drawn, Cat. 250
Image of 250 4-11/16 in. Square Extension Ring, 1-1/2 in. Deep, Drawn, Cat. 250

4-11/16 in. Square Extension Ring, 1-1/2 in. Deep, Drawn, Cat. 250

Brand: Raco

Catalog ID: 250

4-11/16 in. Square Extension Ring, Drawn, 1-1/2 in. Deep with Eight 1/2 and Four 3/4 in. KO's

  • Combination screw heads provide for faster installation.
  • TKO knockouts allow for design and installation flexibility.
  • Drawn steel construction
  • 4-11/16 in. Square x 1-1/2 in. deep
  • Supplied with eight (8) 1/2 in. and four (4) 3/4 in. knockouts
  • Combination Phillips/slotted screw heads
  • 29.5 cu. in. capacity

General

Accessory Type

Box

Bracket Type

No Bracket

Catalog Number

250

Drawn or Welded

Drawn

Item Type

3B

Knockouts

1/2 in;3/4 in

Material

Steel

Product Family

4-11/16 in. Square Boxes & Extension Rings

Product Type

Steel Box

Size

4-11/16 in

Type

Extension Ring

UPC

050169002506

Wiring System

  • Conduit
  • Conduit

Dimensions

Actual Depth

1.563 in

Cubic Capacity

29.5 cu.in

Depth

1.5 in

Height

4.688 in

Size

4-11/16 in

Weight

0.594 lb

Width

4.688 in

Certifications And Compliance

Certified Listed

cULus Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;3/4 in

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1650