4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Eight 1/2 in. KO's, Raised Ground, TS Bracket
Image of 662 4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Eight 1/2 in. KO's, Raised Ground, TS Bracket

4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Eight 1/2 in. KO's, Raised Ground, TS Bracket

Brand: Raco

Catalog ID: 662

4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Eight 1/2 in. KO's, Raised Ground, TS Bracket

  • Drawn construction with raised ground and "TS" side-mount bracket
  • 4 in. x 2 in., 1-7/8 in. deep
  • Supplied with eight 1/2 in. knockouts
  • 13.0 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Catalog Number

662

Drawn or Welded

Drawn

EU RoHS Indicator

Fire Resistance

Yes

Knockouts

1/2 in

Material

Steel

Product Family

Single Gang Handy Boxes, Extension Rings & Covers

Product Type

Steel Boxes and Covers

Type

Box

UPC

050169006627

Wiring System

Conduit

Dimensions

Actual Depth

1.875 in

Cubic Capacity

13 cu.in

Depth

1.875 in

Height

7.01 in

Raised Ground

Yes

Weight

0.601 lb

Width

2.59 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Configuration

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Knockouts

1/2 in

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1500