4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Ten 1/2 in. KO's, Raised Ground
Image of 660 4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Ten 1/2 in. KO's, Raised Ground

4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Ten 1/2 in. KO's, Raised Ground

Brand: Raco

Catalog ID: 660

4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Ten 1/2 in. KO's, Raised Ground

  • Drawn construction
  • 4 in. x 2 in., 1-7/8 in. deep
  • Raised ground screw feature eliminates interference in surface mounting applications
  • Supplied with ten 1/2 in. knockouts
  • 13 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

660

Drawn or Welded

Drawn

EU RoHS Indicator

Fire Resistance

Yes

Knockouts

1/2 in

Material

Steel

Type

Box

UPC

050169906606

Wiring System

Conduit

Dimensions

Actual Depth

1.875 in

Cubic Capacity

13 cu.in

Depth

1.875 in

Height

4 in

Raised Ground

Yes

Weight

0.48 lb

Width

2.125 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

4000