470SA - 1-1/4" Stamp Aluminum Duraloy 7 Conduit Cover
Image of 470SA 470SA - 1-1/4" Stamp Aluminum Duraloy 7 Conduit Cover

470SA - 1-1/4" Stamp Aluminum Duraloy 7 Conduit Cover

Brand: Killark

Catalog ID: 470SA

1-1/4" Stamp Aluminum Duraloy 7 Conduit Cover

  • Stamped aluminum
  • Natural finish
  • Gasketed 316 stainless steel screws

Aluminum. 316 stainless steel screws. Natural finish.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

470SA

Color

Silver

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Duraloy 7 Series

Type

Conduit Body Cover

UPC

783936080826

Dimensions

Diameter - Outside

1.07 in

Dimensions

6 in x 3 in x 1 in

Gross Weight with Packaging

0.15

Height

1 in

Hub Size

1-1/4"

Length

6 in

Width

3 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

20