
Brand: Raco
Catalog ID: 6230
Accessory Type
Cover
Application
Carpet
Catalog Number
6230
Color
Brass
Cover Shape
Round
Cover Type
Round
EU RoHS Indicator
Contact Manufacturer
Material
6230
Type
Flanges
UPC
050169062302
Diameter - Outside
5.25 in
Dimensions
5.26 in x 5.26 in x 0.37 in
Height
0.37 in
Length
5.26 in
Package Height
0.37 in
Package Length
3 in
Package Weight
0.353 lb
Package Width
3 in
Weight
0.55 lb
Width
5.26 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514A
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
2800