6-1/4 in. Round Brass Carpet Flange
Image of 6235 6-1/4 in. Round Brass Carpet Flange
Image of 6235 6-1/4 in. Round Brass Carpet Flange

6-1/4 in. Round Brass Carpet Flange

Brand: Raco

Catalog ID: 6235

6-1/4 in. Round Brass Carpet Flange

  • Brass floor box covers are designed to be used with round RACO® carpet and tile flanges and RACO round full adjustable stamped steel and cast iron flo
  • Flages are designed to be installed to RACO adapter ring, catalog number 6244
  • Hubbell® RACO® carpet flanges, tile flanges and covers install quickly and easily with provided screws
  • Order of installation: (1) Install RACO floor box (2) Install nonmetallic adapter ring for 5511 (3) Install device to box or 6244 adapter (4) Install
  • Installation instructions included
  • Solid brass construction
  • 6-1/4 in. O.D.

General

Accessory Type

Cover

Application

Carpet

Catalog Number

6235

Color

Brass

Cover Shape

Round

Cover Type

Round

Material

Brass

Product Family

Concrete Floor Boxes

Product Type

Floor Boxes

Type

Flanges

UPC

050169062357

Dimensions

Diameter - Outside

6.25 in

Dimensions

6.25 in x 6.25 in x 0.5 in

Height

0.5 in

Length

6.25 in

Weight

0.9 lb

Width

6.25 in

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

2800