Adapters, Residential Grade, Single to 3 Outlet, 15A 125V 2-Pole 3-Wire Grounding, Ivory
Image of RT300W Adapters, Residential Grade, Single to 3 Outlet, 15A 125V 2-Pole 3-Wire Grounding, Ivory

Adapters, Residential Grade, Single to 3 Outlet, 15A 125V 2-Pole 3-Wire Grounding, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RT300W

Adapters, Residential Grade, Single to 3 Outlet, 15A 125V 2-Pole 3-Wire Grounding, Ivory

  • Residential Grade
  • Single to 3 Outlet
  • 15A 125V 2-Pole 3-Wire Grounding
  • Ivory

2-Pole 3-Wire Grounding

General

Application

Three Outlet Plug-In

Catalog Number

RT300W

Color

White

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Taps

Material

Composite

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Series

Taps & Adaptors

UPC

883778112430

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

125 VAC

Wattage

1875

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

C/US UL Listed

Operational

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

10