
Brand: Burndy
Catalog ID: AGSKIT2
Application
For All Aluminum or Copper/Aluminum Combinations
Catalog Number
AGSKIT2
Connector Type
Splice/Heat Shrink Kit
EU RoHS Indicator
Yes
Hex Size
Slot
Insulation
Y
Material
Aluminum
Material - Hardware
Aluminum
Physical Attribute - Screw Type
Slot
Plated
N
Plating Type
Unplated
Sub Brand
SPLICE KIT
Temperature Rating
194° F
Type
AGSKIT, Above Grade
UPC
781810175293
UPC 14 Digit GTIN
00781810175293
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
127 mm
Dimension - Length Overall inch
5 in
Hex Size
Slot
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Minimum Voltage
600
Conductor - AL Str Size
8 AWG;6 AWG;4 AWG;3 AWG;2 AWG
Conductor - AL Str Size Range
8 AWG-2 AWG
Conductor - Copper Solid Size
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Solid Size Range
8 AWG-4 AWG
Conductor - Copper Str Size
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Size Range
8 AWG-2 AWG
Conductor Size
8-2 AWG
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194° F
Connector Type
Splice/Heat Shrink Kit
Carton Quantity
10
Pallet Quantity
960