Image of AMS2 AMS2, AL Set Screw Splice, #2-14 AWG, 2 Screws, Al/Cu Rated

AMS2, AL Set Screw Splice, #2-14 AWG, 2 Screws, Al/Cu Rated

Brand: Burndy

Catalog ID: AMS2

Mechanical Splice for #14-2 AWG, Dual Rated, 2 Screws. Solid center barrier prevents contact of dissimilar metals.

General

Application

For Use With Copper And Aluminum Conductors

Catalog Number

AMS2

Connector Type

In-Line

Die Size

  • EEI 11A
  • Burndy WK840
  • Burndy 249
  • Kearney 840
  • T&B TX
  • T&B 76

EU RoHS Indicator

Yes

Hex Size

Slot

Installation Torque Recommended in-lb

50 LBS/in

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Slot

Plated

Y

Plating Type

Tin

Sub Brand

SPLICER/REDUCER

Temperature Rating

194° F

Type

AMS, Dual Rated

UPC

781810241004

UPC 14 Digit GTIN

00781810241004

Dimensions

Depth

0.56 in

Die Size

  • EEI 11A
  • Burndy WK840
  • Burndy 249
  • Kearney 840
  • T&B TX
  • T&B 76

Dimension - H1 Height inch

0.56 in

Dimension - Height fraction

9/16

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

40 mm

Dimension - Length Overall inch

1.59 in

Dimension - Width fraction

9/16 in

Dimension - Width inch

0.56 in

Dimension - Width mm

14 mm

Dimensions

1.59 in x 0.56 in x 0.79 in

Height

0.79 in

Hex Size

Slot

Length

1.59 in

Package Height

3.3 in

Package Length

3.8 in

Package Weight

0.4 lb

Package Width

3.3 in

Width

0.56 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - ACSR Cmpt Size

2 AWG

Conductor - ACSR Str Size

2 AWG-1 AWG

Conductor - AL Str Run

12 AWG;10 AWG;8 AWG;6 AWG;4 AWG;3 AWG;2 AWG

Conductor - AL Str Run Range

12 AWG-2 AWG

Conductor - AL Str Size

12 AWG;10 AWG;8 AWG;6 AWG;4 AWG;3 AWG;2 AWG

Conductor - AL Str Size Range

12 AWG-2 AWG

Conductor - AL Str Tap

12 AWG;10 AWG;8 AWG;6 AWG;4 AWG;3 AWG;2 AWG

Conductor - AL Str Tap Range

12 AWG-2 AWG

Conductor - Copper Solid Run

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Run Range

14 AWG-2 AWG

Conductor - Copper Solid Size

12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size Range

12 AWG-2 AWG

Conductor - Copper Solid Tap

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Tap Range

14 AWG-2 AWG

Conductor - Copper Str Compact Size

2 AWG

Conductor - Copper Str Run

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Run Range

14 AWG-2 AWG

Conductor - Copper Str Size

2 AWG-1 AWG

Conductor - Copper Str Size Range

14 AWG-2 AWG

Conductor - Copper Str Tap

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Tap Range

14 AWG-2 AWG

Conductor Size

14-2 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Yes

Industry Standard(s)

ANSI C119.4

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

50 LBS/in

Operational

Temperature Rating

194° F

Configuration

Connector Type

In-Line

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

360

Pallet Quantity

11520