Image of AMS250 AMS250, AL Set Screw Splice, 250 kcmil-6 AWG, Al/Cu Rated

AMS250, AL Set Screw Splice, 250 kcmil-6 AWG, Al/Cu Rated

Brand: Burndy

Catalog ID: AMS250

Mechanical Splice for #6 AWG-250 kcmil, Dual Rated, 4 Screws. Solid center barrier prevents contact of dissimilar metals.

  • Connectors are tin-plated providing low contact resistance and prevents galvanic corrosion
  • Connector features rounded bottoms facilitating taping
  • Solid center barrier prevents contact of dissimilar metals
  • Large screw diameter ensure greater surface contact with wires for maximum pullout force

General

Application

For Use With Copper And Aluminum Conductors

Catalog Number

AMS250

Connector Type

In-Line

EU RoHS Indicator

Yes

Hex Size

5/16

Installation Torque Recommended in-lb

50 LBS/in

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Screws

4

Physical Attribute - Screw Type

Allen

Plated

Y

Plating Type

Tin

Sub Brand

SPLICER/REDUCER

Temperature Rating

194° F

Type

AMS, Dual Rated

UPC

781810241035

UPC 14 Digit GTIN

00781810241035

Dimensions

Dimension - H1 Height inch

1.09 in

Dimension - Height fraction

1-3/32

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

104 mm

Dimension - Length Overall inch

4.09 in

Dimension - Width fraction

1 in

Dimension - Width inch

1.00 in

Dimension - Width mm

25 mm

Dimensions

4.09 in x 1 in x 1.29 in

Height

1.29 in

Hex Size

5/16

Length

4.09 in

Package Height

3.4 in

Package Length

5.5 in

Package Weight

3.36 lb

Package Width

4.75 in

Width

1 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - AL Str Run Range

6 AWG-250 kcmil

Conductor - AL Str Size

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Size Range

6 AWG-4/0 AWG

Conductor - AL Str Tap

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - AL Str Tap Range

6 AWG-250 kcmil

Conductor - Copper Solid Run

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Run Range

6 AWG-4/0 AWG

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

4 AWG-4/0 AWG

Conductor - Copper Solid Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Tap Range

6 AWG-4/0 AWG

Conductor - Copper Str Run

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Run Range

6 AWG-250 kcmil

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

6 AWG-250 kcmil

Conductor - Copper Str Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Tap Range

6 AWG-250 kcmil

Conductor Size

6 AWG-250 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

50 LBS/in

Operational

Temperature Rating

194° F

Configuration

Connector Type

In-Line

Physical Attribute - Number of Screws

4

Logistics

Carton Quantity

90

Pallet Quantity

2880