Image of AMS4/0 AMS4/0, Set Screw Splice, 4/0-6 AWG, Al/Cu Rated

AMS4/0, Set Screw Splice, 4/0-6 AWG, Al/Cu Rated

Brand: Burndy

Catalog ID: AMS4/0

Mechanical Splice for #6-4/0 AWG, Dual Rated, 2 Screws. Solid center barrier prevents contact of dissimilar metals.

General

Application

For Use With Copper And Aluminum Conductors

Catalog Number

AMS4/0

Connector Type

In-Line

Die Size

  • EEI 11A
  • Burndy WK840
  • Burndy 249
  • Kearney 840
  • T&B TX
  • T&B 76

EU RoHS Indicator

Yes

Hex Size

5/16

Installation Torque Recommended in-lb

275 LBS/in

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Slot

Plated

Y

Plating Type

Tin

Sub Brand

SPLICER/REDUCER

Temperature Rating

194° F

Type

AMS, Dual Rated

UPC

781810241028

UPC 14 Digit GTIN

00781810241028

Dimensions

Depth

0.56 in

Die Size

  • EEI 11A
  • Burndy WK840
  • Burndy 249
  • Kearney 840
  • T&B TX
  • T&B 76

Dimension - H1 Height inch

1.09 in

Dimension - Height fraction

1-3/32

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

59 mm

Dimension - Length Overall inch

2.31 in

Dimension - Width fraction

1 in

Dimension - Width inch

1.00 in

Dimension - Width mm

25 mm

Dimensions

2.31 in x 1 in x 1.28 in

Height

1.28 in

Hex Size

5/16

Length

2.31 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - ACSR Cmpt Size

250 kcmil-300 kcmil

Conductor - ACSR Str Size

4/0 AWG & 250 kcmil

Conductor - AL Str Run

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Run Range

6 AWG-4/0 AWG

Conductor - AL Str Size

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Size Range

6 AWG-4/0 AWG

Conductor - AL Str Tap

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Tap Range

6 AWG-4/0 AWG

Conductor - Copper Solid Run

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Run Range

6 AWG-4/0 AWG

Conductor - Copper Solid Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

6 AWG-4/0 AWG

Conductor - Copper Solid Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Tap Range

6 AWG-4/0 AWG

Conductor - Copper Str Compact Size

250 kcmil-300 kcmil

Conductor - Copper Str Run

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Run Range

6 AWG-4/0 AWG

Conductor - Copper Str Size

4/0 AWG & 250 kcmil

Conductor - Copper Str Size Range

6 AWG-4/0 AWG

Conductor - Copper Str Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Tap Range

6 AWG-4/0 AWG

Conductor Size

6-4/0 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Yes

Industry Standard(s)

ANSI C119.4

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

275 LBS/in

Operational

Temperature Rating

194° F

Configuration

Connector Type

In-Line

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

150

Pallet Quantity

1