
Brand: Burndy
Catalog ID: AMS750
Application
For Use With Copper And Aluminum Conductors
Catalog Number
AMS750
Connector Type
In-Line
Die Size
EU RoHS Indicator
Yes
Hex Size
1/2
Installation Torque Recommended in-lb
500 LBS/in
Material
Aluminum
Material - Hardware
Aluminum
Physical Attribute - Number of Screws
4
Physical Attribute - Screw Type
Allen
Plated
Y
Plating Type
Tin
Sub Brand
SPLICER/REDUCER
Temperature Rating
194° F
Type
AMS, Dual Rated
UPC
781810241066
UPC 14 Digit GTIN
00781810241066
Depth
0.56 in
Die Size
Dimension - H1 Height inch
1.63 in
Dimension - Height fraction
1-5/8
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
154 mm
Dimension - Length Overall inch
6.06 in
Dimension - Width fraction
1-7/16 in
Dimension - Width inch
1.44 in
Dimension - Width mm
37 mm
Dimensions
6.06 in x 1.44 in x 1.98 in
Height
1.98 in
Hex Size
1/2
Length
6.06 in
Width
1.44 in
Rating - Minimum Voltage
600
Conductor - ACSR Cmpt Size
900 kcmil
Conductor - ACSR Str Size
750 kcmil
Conductor - AL Str Run
250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil
Conductor - AL Str Run Range
250 kcmil-750 kcmil
Conductor - AL Str Size
250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil
Conductor - AL Str Size Range
250 kcmil-750 kcmil
Conductor - AL Str Tap
250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil
Conductor - AL Str Tap Range
250 kcmil-750 kcmil
Conductor - Copper Str Compact Size
900 kcmil
Conductor - Copper Str Run
250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil
Conductor - Copper Str Run Range
250 kcmil-750 kcmil
Conductor - Copper Str Size
750 kcmil
Conductor - Copper Str Size Range
250 kcmil-750 kcmil
Conductor - Copper Str Tap
250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil
Conductor - Copper Str Tap Range
250 kcmil-750 kcmil
Conductor Size
250-750 KCMIL
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
ANSI C119.4
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
500 LBS/in
Temperature Rating
194° F
Connector Type
In-Line
Physical Attribute - Number of Screws
4
Carton Quantity
24
Pallet Quantity
768