Brushed Aluminum 1-Gang Rectangular Floor Box Flange
Image of SA5017A Brushed Aluminum 1-Gang Rectangular Floor Box Flange
Image of SA5017A Brushed Aluminum 1-Gang Rectangular Floor Box Flange

Brushed Aluminum 1-Gang Rectangular Floor Box Flange

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SA5017A

Flush Concrete Floor Box Series, 1-Gang Cover Flange, Rectangular, Aluminum

  • Flush Rectangular Floorbox Cover Frame
  • Single Gang
  • Aluminum Finish, Mounting Hardware Included

Standard Product

General

Application

In-Floor Delivery Systems

Catalog Number

SA5017A

Color

Brushed Aluminum

Construction

Stamped

EU RoHS Indicator

Material

Aluminum

Mounting Method

Mounts to Floorbox

Mounting Type

Screw Mount

Specifications

  • Accessory Type - Replacement Cover Flanges
  • Box Type - Rectangular
  • Dimension - 3.19" (81.0) x 4.38" (111.2)
  • For Use With - Rectangular Boxes

Type

Replacement Rectangular Cover Frame

UPC

783585341408

Dimensions

Dimensions

3.2 in x 4.36 in x 2.38 in

Height

2.38 in

Length

3.2 in

Width

4.36 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Mounting Method

Mounts to Floorbox

Logistics

Carton Quantity

10