Image of C67 C67 - 2" C Hub, Iron Duraloy 7 Conduit Body

C67 - 2" C Hub, Iron Duraloy 7 Conduit Body

Brand: Killark

Catalog ID: C67

2" C Hub, Iron Duraloy 7 Conduit Body

Intermateability UL Listed and CSA Certified interchangeability with competitive products. Suitable for wet locations when used with gaskets. Innovative spring clip design for installation ease and repeat usage. Smooth integral wire bushings protects cabl

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

C67

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

C

Material

Iron

Series

Duraloy 7 Series

Type

Conduit Body

UPC

783936011455

Dimensions

Dimensions

10.625 in x 4.875 in x 4.875 in

Gross Weight with Packaging

4.55

Height

4.875 in

Hub Size

2"

Length

10.625 in

Width

4.875 in

Certifications And Compliance

CSA File Number

LR11852

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Configuration

Hub Pattern

C