
Brand: Hubbell Wiring Device-Kellems
Catalog ID: FBMPFT
Horizontial 1-Gang Sub-Plate with (1) 1" Cable Feed Through Opening with Bushing
Application
For Use in Recessed Floor Box
Application - For Use On
Concrete; Raised Access; Wood
Catalog Number
FBMPFT
Color
Metallic
Construction
Stamped
Cover Shape
Rectangle; Round
Cover Type
Rectangle; Round
EU RoHS Indicator
Contact Manufacturer
Knockouts
1.00" NPT
Material
Pre Galvanized Steel
Mounting Method
Mounts to Box
Mounting Type
(1) Screw Mount
Series
Size
2-Gang;4-Gang;6-Gang
Type
2, 4, & 6-Gang Recessed Floor Box Mounting Plates
UPC
783585191614
Size
2-Gang;4-Gang;6-Gang
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
cULus
Knockouts
1.00" NPT
Mounting Method
Mounts to Box
Carton Quantity
10
Pallet Quantity
4200