

Brand: Hubbell Wiring Device-Kellems
Catalog ID: FBMPBNK
Horizontial 1-Gang Blank Sub-Plate
Application
For Use in Recessed Floor Box
Application - For Use On
Concrete; Raised Access; Wood
Catalog Number
FBMPBNK
Color
Metallic
Construction
Stamped
Cover Shape
Rectangle; Round
Cover Type
Rectangle; Round
EU RoHS Indicator
Material
Pre Galvanized Steel
Mounting Method
Mounts to Box
Mounting Type
Product Family
Recessed - CFB Series;Recessed Rectangular - AFB Series
Size
2-Gang;4-Gang;6-Gang
Type
2, 4, & 6-Gang Recessed Floor Box Mounting Plates
UPC
783585191560
Size
2-Gang;4-Gang;6-Gang
Weight
0.273 lb
EU RoHS Indicator
Industry Standard(s)
cULus
Mounting Method
Mounts to Box
Carton Quantity
15
Pallet Quantity
5670