

Brand: Killark
Catalog ID: FCL-GF
Cast metallic covers with electrostatically applied powder coating.
Application
For standard and hostile locations.
Catalog Number
FCL-GF
Color
Gray
Cover Type
GFI
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
F Series
Type
Device Box Cover With Gasket
UPC
783936131009
Dimensions
1 in x 3 in x 3 in
Gross Weight with Packaging
0.38
Height
3 in
Length
1 in
Weight
0.38 lb
Width
3 in
Carton Quantity
5