Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 20A 250V, 2-Pole 3- Wire Grounding, 6-20R, Black and White, Single Pack
Image of BRY5469NC Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 20A 250V, 2-Pole 3- Wire Grounding, 6-20R, Black and White, Single Pack

Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 20A 250V, 2-Pole 3- Wire Grounding, 6-20R, Black and White, Single Pack

Brand: Bryant

Catalog ID: BRY5469NC

Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 20A 250V, 2-Pole 3- Wire Grounding, 6-20R, Black and White, Single Pack

  • Heavy Duty
  • Industrial/Commercial Grade
  • Straight
  • 20A 250V
  • 2-Pole 3- Wire Grounding

Standard Product

General

Application

Extra Heavy Duty Industrial Grade

Catalog Number

BRY5469NC

Color

Black and White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Tech-Spec Triple Gripper

Material

Composite

Material - Mounting Hardware

Cord Mounted

Series

Industrial

Style

Extra Heavy Duty

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786005969

Dimensions

Dimensions

2.95 in x 1.52 in x 1.38 in

Display Size

Standard Sized Product

Height

1.38 in

Length

2.95 in

Weight

0.25 lb

Width

1.52 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Conductor Range

#14 AWG to #10 AWG

Number of Conductors

3-Wire Grounding

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

6-20R

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10

Pallet Quantity

5400