

Brand: Killark
Catalog ID: FSBC
Cast metallic covers with electrostatically applied powder coating.
Application
For standard and hostile locations.
Catalog Number
FSBC
Color
Gray
Cover Type
Blank
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
F Series
Type
Device Box Cover With Gasket
UPC
783936190136
Dimensions
1 in x 3 in x 3 in
Gross Weight with Packaging
0.19
Height
3 in
Length
1 in
Weight
0.19 lb
Width
3 in
Carton Quantity
5