

Brand: Killark
Catalog ID: FSC-1
Tapered threads (NPT with integral bushings). Internal grounding screw. Optional mounting feet available. Single gang style. Suitable for use in wet locations when used with gasket covers. For use with FS-style covers (see pages F40-F42).
Application
Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.
Catalog Number
FSC-1
Color
Gray
Finish Type
Powder Epoxy Paint
Hub Pattern
Feed-Thru
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Number Of Outlets
1
Product Family
Fittings
Series
F Series
Type
Device Box
UPC
783936190174
Dimensions
1 in x 1 in x 2 in
Gross Weight with Packaging
0.72
Height
2 in
Hub Size
1/2"
Length
1 in
Weight
0.72 lb
Width
1 in
CSA File Number
LR11852
UL File Number
E3397
Hub Pattern
Feed-Thru
Number Of Outlets
1
Carton Quantity
5