

Brand: Killark
Catalog ID: FSRG
Neoprene rubber replacement gasket for covers.
Application
For standard and hostile locations.
Catalog Number
FSRG
Color
Black
Finish Type
Powder Epoxy Paint
Material
Neoprene
Product Family
Fittings
Series
F Series
Type
Gasket
UPC
783936190426
Dimensions
6.88 in x 3.75 in x 5.5 in
Gross Weight with Packaging
0.01
Height
5.5 in
Length
6.88 in
Weight
0.01 lb
Width
3.75 in
Carton Quantity
10