

Brand: Killark
Catalog ID: GASK572
Open cell neoprene.
Application
For use with Duraloy 7 Series fittings.
Catalog Number
GASK572
Color
Black
Material
Neoprene
Product Family
Fittings
Series
Duraloy 7 Series
Type
Gasket
UPC
783936081113
Diameter - Outside
2.78 in
Dimensions
5 in x 2 in x 1 in
Gross Weight with Packaging
0.007
Height
1 in
Hub Size
3/4"
Length
5 in
Weight
0.007 lb
Width
2 in
Carton Quantity
100