Image of GASK573 GASK573 - 1" Neoprene Duraloy 7 Cover Gasket
*Representative image
Image of GASK573 GASK573 - 1" Neoprene Duraloy 7 Cover Gasket

GASK573 - 1" Neoprene Duraloy 7 Cover Gasket

Brand: Killark

Catalog ID: GASK573

1" Neoprene Duraloy 7 Cover Gasket

Open cell neoprene.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

GASK573

Color

Black

Material

Neoprene

Product Family

Fittings

Series

Duraloy 7 Series

Type

Gasket

UPC

783936081120

Dimensions

Diameter - Outside

1.06 in

Dimensions

5 in x 2 in x 1 in

Gross Weight with Packaging

0.008

Height

1 in

Hub Size

1"

Length

5 in

Weight

0.008 lb

Width

2 in

Logistics

Carton Quantity

100