Image of GASK574 GASK574 - 1-1/4" Neoprene Duraloy 7 Cover Gasket

GASK574 - 1-1/4" Neoprene Duraloy 7 Cover Gasket

Brand: Killark

Catalog ID: GASK574

1-1/4" Neoprene Duraloy 7 Cover Gasket

Open cell neoprene.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

GASK574

Color

Black

EU RoHS Indicator

Contact Manufacturer

Material

Neoprene

Series

Duraloy 7 Series

Type

Gasket

UPC

783936081137

Dimensions

Diameter - Outside

1.28 in

Dimensions

6 in x 3 in x 1 in

Gross Weight with Packaging

0.01

Height

1 in

Hub Size

1-1/4"

Length

6 in

Weight

0.01 lb

Width

3 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50