Image of GASK579 GASK579 - 4" Neoprene Duraloy 7 Cover Gasket

GASK579 - 4" Neoprene Duraloy 7 Cover Gasket

Brand: Killark

Catalog ID: GASK579

4" Neoprene Duraloy 7 Cover Gasket

Open cell neoprene.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

GASK579

Color

Black

EU RoHS Indicator

Material

Neoprene

Series

Duraloy 7 Series

Type

Gasket

UPC

783936081175

Dimensions

Diameter - Outside

1.63 in

Dimensions

11 in x 6 in x 1 in

Gross Weight with Packaging

0.05

Height

1 in

Hub Size

3-1/2" to 4"

Length

11 in

Width

6 in

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

25