Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Cover Assembly, For 100A All Wire, Furnished With Hardware
Image of CA100 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Cover Assembly, For 100A All Wire, Furnished With Hardware
Image of CA100 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Cover Assembly, For 100A All Wire, Furnished With Hardware

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Cover Assembly, For 100A All Wire, Furnished With Hardware

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CA100

Heavy Duty IEC Pin and Sleeve Industrial Grade, Replacement Parts, Cover Assembly, for 100Al Wire, Furnished with Hardware Non-Metallic

  • Industrial Grade
  • Replacement Parts
  • Cover Assembly

Watertight

General

Application

For All 100 and 125 Amp

Catalog Number

CA100

Color

Gray

Environmental Conditions

Watertight

Item Type

Replacement Cap Assembly

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Series

Accessories

Specifications

Replacement Part - Cover Assembly

Style

Fits all 100 and 125A

Type

Cover Assemblies

UPC

783585490304

Dimensions

Display Size

Standard Sized Product

Weight

0.7 lb

Electrical Ratings

Connectivity

Pressure Terminal Screws

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA

Logistics

Carton Quantity

5

Pallet Quantity

330