K0751 - 3/4" Straight Liquidtight Connector Insulated
Image of K0751 K0751 - 3/4" Straight Liquidtight Connector Insulated

K0751 - 3/4" Straight Liquidtight Connector Insulated

Brand: Killark

Catalog ID: K0751

3/4" Straight Liquidtight Connector Insulated

Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.

General

Catalog Number

K0751

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Insulation Type

Insulated

Material

Steel

Series

K Series

Style

Straight

Type

Straight Liquidtight Insulated Connector

UPC

783936991153

Dimensions

Hub Size

3/4"

Weight

0.24 lb

Certifications And Compliance

CSA File Number

LR70873

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).

UL File Number

E22699

Logistics

Carton Quantity

25