K10091-G - 1" 90° Liquidtight Connector Insulated Grounding Lug
Image of K10091-G K10091-G - 1" 90° Liquidtight Connector Insulated Grounding Lug

K10091-G - 1" 90° Liquidtight Connector Insulated Grounding Lug

Brand: Killark

Catalog ID: K10091-G

1" 90° Liquidtight Connector Insulated Grounding Lug

Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.

General

Catalog Number

K10091-G

Color

Gray

EU RoHS Indicator

Grounding Style

External Lug

Insulation Type

Nylon

Material

Steel

Series

K Series

Style

90 Degree

Type

90 Degree Liquidtight Grounded Insulated Connector

UPC

783936383644

Dimensions

Hub Size

1"

Certifications And Compliance

CSA File Number

LR70873

EU RoHS Indicator

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).

UL File Number

E22699/E152165

Logistics

Carton Quantity

10