K1251-G - 1 1/4" Straight Liquidtight Connector Insulated Grounding Lug
Image of K1251-G K1251-G - 1 1/4" Straight Liquidtight Connector Insulated Grounding Lug

K1251-G - 1 1/4" Straight Liquidtight Connector Insulated Grounding Lug

Brand: Killark

Catalog ID: K1251-G

1 1/4" Straight Liquidtight Connector Insulated Grounding Lug

Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.

General

Catalog Number

K1251-G

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Grounding Style

External Lug

Insulation Type

Insulated

Material

Steel

Series

K Series

Style

Straight

Type

Straight Liquidtight Grounded Insulated Connector

UPC

783936383545

Dimensions

Hub Size

1-1/4"

Certifications And Compliance

CSA File Number

LR70873

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).

UL File Number

E22699/E152165

Logistics

Carton Quantity

10