K150 - 1 1/2" Straight Liquidtight Connector Non-Insulated
Image of K150 K150 - 1 1/2" Straight Liquidtight Connector Non-Insulated

K150 - 1 1/2" Straight Liquidtight Connector Non-Insulated

Brand: Killark

Catalog ID: K150

1 1/2" Straight Liquidtight Connector Non-Insulated

Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.

General

Catalog Number

K150

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Insulation Type

Non-insulated

Material

Steel

Series

K Series

Style

Straight

Type

Straight Liquidtight Non-Insulated Connector

UPC

783936991276

Dimensions

Hub Size

1-1/2"

Certifications And Compliance

CSA File Number

LR70873

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).

UL File Number

E22699

Logistics

Carton Quantity

5