Image of HLEK46 Ladder Rack Elevation Kit, 4" - 6"
Image of HLEK46 Ladder Rack Elevation Kit, 4" - 6"

Ladder Rack Elevation Kit, 4" - 6"

Brand: Hubbell Premise Wiring

Catalog ID: HLEK46

Cable Management, Ladder Rack, Elevation Kit, 4-6"

4" - 6"

General

Catalog Number

HLEK46

UPC

662620246048

Dimensions

Weight

2.29 lb

Logistics

Carton Quantity

5

Pallet Quantity

735