Image of RL152 Lamp Holders and Sockets, Medium Base, Cleat Socket, 660W 250V, Porcelain
Image of RL152 Lamp Holders and Sockets, Medium Base, Cleat Socket, 660W 250V, Porcelain

Lamp Holders and Sockets, Medium Base, Cleat Socket, 660W 250V, Porcelain

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL152

Lamp Holders and Sockets, Medium Base, Cleat Socket, 660W 250V, Porcelain

  • Medium Base
  • Cleat Socket
  • 660W 250V
  • Porcelain

Pony Cleat

Product details

General

Application

Medium Base Surface and Sign Mount

Catalog Number

RL152

Color

White

EU RoHS Indicator

Yes

Item Type

Replacement Incandescent Lampholders

Lamp Size

Medium Base

Material

Composite

Material - Mounting Hardware

1 Piece Surface Mount

Series

Lampholders

Specifications

  • Lamp Type - E26 socket
  • Material - Porcelain
  • Mounting - 1 piece, surface mount

Type

Surface & Sign Mount, Medium Base

UPC

883778112201

Electrical Ratings

Amperage Rating

2.64 A

Connectivity

Screw Terminals

Current / Amperage Rating

2.64 A

Current Rating

2.64 A

Frequency Rating

60 Hz

Voltage Rating

250V AC kV

Certifications And Compliance

Industry Standard(s)

C/US UL Listed

Logistics

Carton Quantity

50

Pallet Quantity

4900

Resources and downloads