Lamp Holders and Sockets, Medium Base, Pull Chain, 600W 125V, 5-15R Receptacle, Terminal Screws, Porcelain
Image of RL8822 Lamp Holders and Sockets, Medium Base, Pull Chain, 600W 125V, 5-15R Receptacle, Terminal Screws, Porcelain
Image of RL8822 Lamp Holders and Sockets, Medium Base, Pull Chain, 600W 125V, 5-15R Receptacle, Terminal Screws, Porcelain
Discontinued

Lamp Holders and Sockets, Medium Base, Pull Chain, 600W 125V, 5-15R Receptacle, Terminal Screws, Porcelain

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL8822

Lamp Holders and Sockets, Medium Base, Pull Chain, 600W 125V, 5-15R Receptacle, Terminal Screws, Porcelain

  • Medium Base
  • Pull Chain
  • 600W 125V
  • 5-15R Receptacle

Pull Chain With Receptacle

General

Application

Porcelain Lamp Holders, Medium Base

Catalog Number

RL8822

Color

White

Item Type

Incandescent Lampholders

Lamp Size

Medium Base

Material

Composite

Material - Mounting Hardware

Screw Mounting

Series

Lampholders

Specifications

  • Material - Porcelain
  • Product Type - Porcelain White Lampholders

Type

Porcelain

UPC

883778112096

Dimensions

Lamp Size

Medium Base

Weight

1.05 lb

Electrical Ratings

Amperage Rating

5.28 A

Connectivity

2) Terminal Screws

Current / Amperage Rating

5.28 A

Current Rating

5.28 A

Frequency Rating

60 Hz

Voltage Rating

125 VAC

Certifications And Compliance

Industry Standard(s)

C/US UL Listed

Logistics

Carton Quantity

50