Lamp Holders and Sockets, Medium Base, Turn Knob, 2-Circuit, 660W 600V AC, Brass
Image of RL102 Lamp Holders and Sockets, Medium Base, Turn Knob, 2-Circuit, 660W 600V AC, Brass
Image of RL102 Lamp Holders and Sockets, Medium Base, Turn Knob, 2-Circuit, 660W 600V AC, Brass

Lamp Holders and Sockets, Medium Base, Turn Knob, 2-Circuit, 660W 600V AC, Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL102

Lamp Holders and Sockets, Medium Base, Turn Knob, 2-Circuit, 660W 600V AC, Brass

  • Medium Base
  • Turn Knob
  • 2-Circuit
  • 660W 600V AC

Turn Knob

General

Application

Brass Lampholders, Medium Base

Catalog Number

RL102

Color

Brass

Item Type

Incandescent Lampholders

Lamp Size

Medium Base

Material

Composite

Material - Mounting Hardware

N/A

Series

Lampholders

Specifications

  • Material - Brass
  • Product Type - Incandescent Brass Lampholders

Type

Incandescent, Brass

UPC

883778112126

Dimensions

Lamp Size

Medium Base

Weight

0.1 lb

Electrical Ratings

Amperage Rating

1 A

Connectivity

Screw Terminals

Current / Amperage Rating

1 A

Current Rating

1 A

Frequency Rating

60 Hz

Voltage Rating

250V AC kV

Certifications And Compliance

Industry Standard(s)

UL or cUL Listed

Logistics

Carton Quantity

10