Lamp Holders and Sockets, Medium Base, Turn Knob, 660W 600V AC, Brass
Image of RL101 Lamp Holders and Sockets, Medium Base, Turn Knob, 660W 600V AC, Brass

Lamp Holders and Sockets, Medium Base, Turn Knob, 660W 600V AC, Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL101

Lamp Holders and Sockets, Medium Base, Turn Knob, 660W 600V AC, Brass

  • Medium Base
  • Turn Knob
  • 660W 600V AC
  • Brass

Turn Knob

General

Application

Brass Lampholders, Medium Base

Catalog Number

RL101

Color

Brass

EU RoHS Indicator

Item Type

Incandescent Lampholders

Lamp Size

Medium Base

Material

Composite

Material - Mounting Hardware

N/A

Series

Lampholders

Specifications

  • Material - Brass
  • Product Type - Incandescent Brass Lampholders

Type

Incandescent, Brass

UPC

883778112119

Dimensions

Lamp Size

Medium Base

Electrical Ratings

Amperage Rating

1 A

Connectivity

Screw Terminals

Current / Amperage Rating

1 A

Current Rating

1 A

Frequency Rating

60 Hz

Voltage Rating

250V AC kV

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL or cUL Listed

Logistics

Carton Quantity

10