

Brand: Killark
Catalog ID: LB67
Intermateability UL Listed and CSA Certified interchangeability with competitive products. Suitable for wet locations when used with gaskets. Innovative spring clip design for installation ease and repeat usage. Smooth integral wire bushings protects cabl
Application
To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Catalog Number
LB67
Color
Gray
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Hub Pattern
LB
Material
Iron
Product Family
Fittings
Series
Duraloy 7 Series
Type
Conduit Body
UPC
783936011059
Dimensions
9.75 in x 5.875 in x 4.5 in
Gross Weight with Packaging
4.55
Height
4.5 in
Hub Size
2"
Length
9.75 in
Weight
4.55 lb
Width
5.875 in
CSA File Number
LR11852
EU RoHS Indicator
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E3397
Hub Pattern
LB